Aircraft Ground Support
6-AROUND-1 POWER CABLE

Nexans AmerCable is the leading manufacturer of flexible, multi-conductor cables for dynamic applications. AmerCable’s Aircraft Ground Support (AGS) 6-AROUND-1 cable is designed for reliable performance and long service life in harsh conditions. This cable features a rugged mold-cured thermoset CPE outer jacket. Mold-cured jackets are consistently proven superior in terms of abrasion and tear resistance.
The standard AGS cable features a printed yellow stripe on a black jacket. Other jacket options include solid orange or reflective stripe on a black jacket. The reflective stripe is vulcanized into, and not separable from, the jacket and offers higher visibility to prevent snags and runovers. The AGS cable is designed to reduce the potential for corkscrewing.