Electro-Optical Cables

Flame Retardant • Rated 110°C

Gexol® Flame Retardant Electro-Optical Cable

A premier cable design combining multi-core fiber optics and copper conductors in one common cable. Constructions are available in power, control and instrumentation. Single-mode and multi-mode fiber optic cores are available.

Suitable for installations in SCADA systems, CCTV systems, remote computer terminals, remote actuators, sensors, ship-to-shore, and communications

  • Flame retardant: IEC 332-3 Category A and IEEE 1202
  • High strand count conductors make this product more flexible and easier to install than IEC 60092-350 Series cables
  • Higher temperature rating (110°C) results in higher ampacity ratings
  • Severe cold durability: exceeds CSA cold bend/cold impact (-40˚C/-35˚C)