VFD CABLES
INDUSTRIAL STRENGTH FOR HARSH ENVIRONMENTS & 100% EMI CONTAINMENT

ABOUT VFD CABLES
Nexans AmerCable’s high strand-count conductors and braid shield design is much more flexible, easier to install and more resistant to vibration than Type MC cable.
Seven constructions to match your application requirements:
- MSHA approved - 3 conductors + 3 Grounds + Ground check(s)
- Flexible TC-ER 1kV
- TC-ER 600V
- XLPE/PVC TC-ER 2kV
- Extra Flexible TC-ER 2kV
- Crush & Impact Resistant TC-ER-HL 2kV
- Medium Voltage Type VFD/
Dig Deeper