CORFLEX®
Type MC-HL Power, Control
& Instrumentation Cables

CORFLEX MC-HL Armored Instrumentation (600V)
CORFLEX® MC-HL Armored Instrumentation Cables are single or multiple individually shielded pairs or triads and have an overall cable shield. They have a PVC inner and outer jacket with a continuous corrugated aluminum sheath. These cables are suitable for control, signal, and instrumentation circuits with 600 volt rating & 90°C dry and wet installations.
CORFLEX MC-HL & VFD
CORFLEX® MC-HL & VFD are armored power and control cables with exceptional fire ratings (as per appropriate specifications). They are impact-resistance, flexible and a continuously welded and corrugated aluminum sheath armor are key components of this design. They are self supporting, hand trainable, rated 600 V and suitable for 90ºC dry/wet locations and in cold weather down to -40ºC installations. CORFLEX® VFD has the optimum VFD cable design. It provides excellent shielding from high frequency noise that can interfere with data and control signals.
Learn More