AmerCable's Heavy-Duty, Flexible DLO is Now CSA-Certified!
Aug 7, 2022
Nexans AmerCable’s 2000V Diesel Locomotive Cable (DLO) is a popular, single-conductor portable power cable suitable for use in applications needing great flexibility, excellent wearability and good flex life. Applications include locomotive and car equipment, motor and generator leads, battery leads, shipyards, telecommunications power, heavy earth moving equipment, renewable energy and other heavy duty flexing applications.
Ratings and approvals include ICEA-S-95,658/NEMA WC70, UL Standard 44 & 1685, and CSA C22.2 No. 38.
For more information, visit our DLO page.