DLO Portable Power Cables
FLEXIBLE & DURABLE

Nexans AmerCable’s 2000V Diesel Locomotive Cable (DLO) is a single-conductor portable power cable suitable for use in applications needing great flexibility, excellent wearability and good flex life.
Applications include locomotive and car equipment, motor and generator leads, battery leads, shipyards, telecommunications power, heavy earth-moving equipment, renewable energy and other heavy-duty flexing applications.
AmerCable DLO features a two-layer composite of flame retardant, oil and sunlight resistant Chlorinated Polyethylene (CPE) outer layer and Ethylene-Propylene rubber (EPR) inner layer. The composite design provides significant diameter reductions compared to designs using full thickness jackets.
Learn More!