- About
- Mining
- Energy Group
- AmerCable Systems
- Industrial
- Renewable Energy
- What's NEW @ AmerCable?
- Contact us
CIR-2
TC-ER-HL CRUSH & IMPACT RESISTANT WITHOUT EXTERNAL ARMORING.
POWER, CONTROL & INSTRUMENTATION. FOR OIL & GAS LAND-BASED OPERATIONS.
![](/.imaging/mte/nexans-theme/820x820/dam/nexans-amercable/CIR-2_Side.jpg/jcr:content/CIR-2_Side.jpg)
Passes The Same Crush & Impact Testing Required by UL 2225 for Type MC-HL
CIR-2 is ideal for oil patch applications where you need a crush & impact rated cable but don't want to mess with Type MC. CIR-2 cables comply with the requirements for hazardous location cables required by UL 2225. This highly robust cable offers significant advantages over Type MC:
- Highly flexible for easier installation and can also be reused during an upgrade or retrofit.
- Insulated with GEXOL®
- Smaller bend radius (up to 40% smaller) and Reduced tray fill (up to 35% less) compared to Type MC
- Gas & vapor tight – impervious to water and air
- Rated TC-ER-HL
“ Two things that contractors and engineers can’t stop raving about are the flexibility of the CIR cable and the easiness of prepping for terminations. ”
- Doug Miller
![](/.imaging/mte/nexans-theme/820x820/dam/nexans-amercable/CIR-2-Cold-Rig_Side_2.jpg/jcr:content/CIR-2%20Cold%20Rig_Side_2.jpg)
CIR-2 RATINGS & APPROVALS
- UL Listed as TC-ER-HL (E123629): Suitable for Class 1, Div 1 and Zone 1 environments
- UL Listed as Type TC-ER: Suitable for use in Class I, Div 2 and Zone 2 environments
- Severe cold durability:
Exceeds CSA cold bend/cold impact (-40°C/-35°F). Brittlepoint as per ASTM D 7646-07 exceeds -65°C for Jacket and -75°C for insulation n 90°C temperature rating - Flame Retardant – IEEE 1202
-
For more information:
Documentation
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania