- About
- Mining
- Energy Group
- AmerCable Systems
- Industrial
- Renewable Energy
- What's NEW @ AmerCable?
- Contact us
MV-105 Medium-Voltage Power Cable
MV-105 Medium Voltage Power Cable
5kV, 8kV, 15kV, 25kV & 35kV
AmerCable's Medium Voltage power cables are recommended for use as feeder circuits in electric utility generating plants ,distribution circuits and feeders or branch circuits used in heavy-industrial and commercial operations.
Type MV cables may be installed in wet or dry locations, indoors or outdoors (exposed to sunlight), in any raceway or underground duct, directly buried if installed in a system with a grounding conductor in close proximity that conforms with NEC Section 250.4(A)(5) or messenger-supported at industrial facilities or electric generating utilities.
FEATURES
- UL listed as Type MV-105
- Flame retardant: UL 1685, IEEE 1202 and CSA FT4 vertical flame tests
- Excellent mechanical and physical properties
- Sunlight resistant jacket
- Suitable for direct burial, use in cable tray and embedment in concrete
BEND RADIUS
- Fixed position: 7X cable overall diameter
- During pulling: 12X cable overall diameter
SHORTEST LEAD TIMES IN THE INDUSTRY
RATINGS & APPROVALS
- 105C temperature rating
- Emergency Temperatures: Overload 140C & Short Circuit 250C
- Meets UL 1072 requirements for medium voltage power cables
- Insulation meets electrical and physical requirements of ICEA-S-93-639/NEMA WC 74 and UL 1072
- Meets AEIC CS B - specification for extruded dielectric shielded power cables rated 5 - 46kV (Qualification test requirements)
- Meets ICEA S-97-682 standard for shielded utility cable rated 5 - 46kV
Specifications
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania