Low Smoke Halogen-Free (LSHF) Cables
Power, Control & Instrumentation
Fire-Resistant or Flame Retardant Constructions

LOW SMOKE HALOGEN-FREE (LSHF) TYPE P CABLES
For mission-critical environments that require Fire Resistant/Retardant Low Smoke Halogen-Free cables (LSHF), you can depend on Nexans AmerCable.
AmerCable was the first manufacturer to introduce LSHF cables into the Gulf of Mexico region and continues to tweak and innovate the product to elevate performance and safety levels.
Gexol-331 Fire Resistant & Gexol-HF Flame Retardant are available in these constructions:
- Power (1/C - 5/C)
- Multi-Conductor Control
- Instrumentation (Individually shielded pairs and triads)
Gexol-HF is also available in:
- VFD (3/C, 2kV)
- Public Address / General Alarm Cable
Drill Deeper!