Tunneling Operations
TBM & Infrastructure Power, Control & Instrumentation Cables
Focused On Safer, More Productive Tunneling Operations
Nexans AmerCable provides outstanding cable products, engineering support, and customer service to help keep your underground mining operation running efficiently. Order your cables with factory installed couplers or terminations and you’re ready to power up!
For more information:

TIGER® BRAND MINING CABLES HAVE POWERED SOME OF THE WORLD'S BIGGEST TUNNELING PROJECTS
No matter what size your TBM, Nexans AmerCable has a tunnel cable productivity solution for your operation. Our innovatively engineered and manufactured Tiger Brand cables are designed for your toughest conditions. As the leading producer of mining and tunneling cables in North America, Nexans AmerCable is dedicated to producing:
- Cables that last longer in harsh tunneling environments
- Cables designed to help provide greater levels of safety and productivity
- Innovative jobsite cable delivery solutions
“ To support the world’s largest TBM at the Seattle SR-99 tunnel project, Nexans AmerCable designed and built a unique cable payout tray system that
mounted directly on the unit. ”

INNOVATION & SUPPORT
- AmerCable utilizes materials that are more flexible with greater resistance to abrasion and moisture
- Designed to last longer in harsh environments, which provides reduced downtime for increased production
- New product development that addresses environmental, safety and cost reduction issues specific to your tunneling application
- Nexans AmerCable is an ISO-9001 certified manufacturer
- Mine Safety & Health Administration 7K-184-MSHA
- Pennsylvania Department of Environmental Protection P-184
- Tiger® Brand Mining Cables meet or exceed ICEA Standards S-75-381 & CSA Standards C 22.2 #96
- Canadian Standards Association File 82346, FT1, FT5, -50°C Type SHD-GC, SHD-BGC up to 25kV Type W, G, G-GC, G-BGC up to 2kV
Dig Deeper