Industrial-Grade G-GC Cables
HIGHLY DURABLE, EASY STRIPPING POWER CABLES.
UL & CSA CERTIFICATIONS

HEAVY-DUTY POWER CABLES FOR HARSH INDUSTRIAL APPLICATIONS
Manufactured for use with static or slow-moving industrial equipment, including light-duty mining applications. Nexans AmerCable INDUSTRIAL GRADE Type G-GC features a reinforced jacket that is specially designed for easy stripping and cable preparation.
This cable is designed for applications where grounding conductors and a ground check conductor are required. Recommended maximum continuous conductor temperature is 90°C. Suitable for shallow water submersion when correctly terminated and sealed.
RATINGS & APPROVALS
- Mine Safety & Health Administration (MSHA)
- Pennsylvania Department of Environmental Protection
- UL listed Type G-GC meeting requirements of UL 1650 and UL portable power cable file E97865
For more information: industrial.sales@nexans.com
Learn More!