Low Smoke Halogen-Free (LSHF)
Power, Control & Instrumentation Cables
For Downstream Applications

The Industry’s Standard for Premium Power, Control and Instrumentation Performance.
Manufactured for the demanding environments of petroleum and chemical facilities, these cables are primarily used on critical circuits that must continue to function in a fire condition.
Gexol-331-HF Fire Resistant
- Power Cables: 1 - 5/C
- Control Cable: Multi-conductor
- Instrumentation Cables: Individually shielded pairs or trians
- Type VFD
Gexol-HF Flame Retardant
- Power Cables: 1 - 5/C
- Control Cable: Multi-conductor
- Instrumentation Cables: Individually shielded pairs or triads
- Type VFD
Distill More!