- About
- Mining
- Energy Group
- AmerCable Systems
- Industrial
- Renewable Energy
- What's NEW @ AmerCable?
- Contact us
Industrial VFD
Robust, Flexible Cable Constructions
For Downstream & Midstream Facilities

Flexible, Easier To Install and More Resistant To Vibration
Nexans AmerCable Industrial VFD Cables are specially engineered to provide 100% containment of EMI emissions and provide longer cable life in harsh downstream or midstream operating conditions.
Six construction options to best match your application
- Flexible TC-ER 1kV
- TC-ER 600V
- XLPE/PVC TC-ER 2kV
- Extra Flexible TC-ER 2kV
- CIR - Crush & Impact Resistant TC-ER-HL 2kV
- Medium Voltage Type VFD / MV-105
Nexans AmerCable’s high strand count conductors and braid shield design is much more flexible, easier to install and more resistant to vibration than Type MC cable.
Documentations