Reeling Cables

Harsh Reeling Environments Require Specially Engineered Cables for Longer Service Life and Increased Productivity.
No matter what type of crane you’re operating, Nexans AmerCable has a reeling cable productivity solution for you. Our innovatively engineered and manufactured Reeling Cable Family is designed for your toughest conditions. As a leading producer of reeling cables in North America, Nexans AmerCable is dedicated to producing:
- Cables that last longer in harsh reeling environments
- Cables designed to help provide greater levels of safety and productivity

- Type SHD-GC - 2kV and 5kV, 3/C Flexible reeling cables. Also available with special Aramid anti-torsion reinforcement for high tensile loads.
- Type SHD-GC - 8kV and15kV, 3/C Flexible reeling cables.
- Type G-GC - 2000V, 3/C Flexible power cables.
- Magnet Crane Cable - 600V / 2000V, 2/C flexible power cable. Type W.
- Reeling Cable – P&R - 600V / 2000V, 3/C & 4/C flexible power cable. Type W for Payout and Retractile applications.
For more information:
Learn More!