- About
- Mining
- Energy Group
- AmerCable Systems
- Industrial
- Renewable Energy
- What's NEW @ AmerCable?
- Contact us
Data Center Power Cables
MV-105 • DLO • SHORTEST LEAD TIMES!

As of March 2024, there were more than 11,800 operational data centers worldwide. The United States has the most data centers with 5,388, which is about 45% of the global total.
The growing global need for reliable, high-speed data communications is driving huge investment toward building more data centers throughout the US. The scale of these centers continues to grow, which means the demand for reliable power throughout these facilities has never been greater.
Demand for DLO and Type MV-105 cables has caused most manufacturers to quote extremely long lead times.
AmerCable, the industry leader in short lead times and on-time delivery, is currently quoting 10 -12 weeks for these products.

AmerCable’s 2000V DLO is a flexible, single-conductor portable power cable ideally suited for data centers and telecommunications power.
- ICEA S-95-658/ NEMA WC-70: Nonshielded Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
- UL Standard 44: Thermoset Insulated Wires & Cables, Types RHH, RHW-2. UL VW-1 n UL Standard 1685: Vertical Tray Fire propagation and Smoke Release Test for Electrical and optical Fiber Cables. (UL,ST-1) n CSA C22.2 No. 38 Thermoset Wires & Cables, Type RW90
- ASTM B-33: Standard Specification for Tinned Soft or Annealed Copper Wire for Electrical Purposes n ASTM B-172: Standard Specification for Rope-Lay-Stranded Copper Conductors having Bunch-Stranded Members, for Electrical Conductors
- RoHS Compliant
AmerCable's MV-105 power cables are recommended for use as feeder circuits, distribution circuits and for feeders or branch circuits in industrial and commercial installations such as data centers.
- 105˚C Temperature Rating
- Emergency Temperature Ratings
- Overload:140°C
- Short Circuit: 250°C - Meets UL 1072 requirements for medium voltage power cables
- Insulation meets electrical and physical requirements of ICEA S-93-639/NEMA WC 74 and UL 1072
- Meets AEIC CS 8 – specification for extruded dielectric shielded power cables rated 5 - 46kV (Qualification Test Requirements).
- Meets ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5-46kV

Get More Data!
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania