VFD Cables
100% EMI Containment for Variable Frequency Drive Applications
Four Constructions • Low- & Memium-Voltage

HIGHLY FLEXIBLE & DURABLE FOR HARSH ENVIRONMENT APPLICATIONS
Nexans AmerCable VFD Cables are specially engineered to provide 100% containment of EMI emissions and provide longer cable life in VFD applications.
Nexans AmerCable VFD cables feature symmetrical insulated ground conductors that reduce induced voltage imbalances and carry common-mode noise back to the drive. The use of high strand count conductors and a special braid shield design makes these cable more flexible, easier to install and more resistant to vibration than Type MC cable.
Available in four constructions to best match your application:
- Standard GEXOL VFD
- Low Smoke HalogenFree (LSHF) VFD
- CIR VFD
- Marine Medium Voltage (MMV) VFD
Drill Deeper