Canadian Mining Operations
Committed To Safer, More Productive Canadian Mining Operations
No matter what you're mining in Canada, Nexans AmerCable has a mining cable solution for your harshest conditions. AmerCable has a long history of providing the highest-quality mining cables, Tiger® Brand, to mines from Vancouver to New Foundland.
Outstanding CSA-approved cable products, service and support are what you can expect from AmerCable!

Tiger® Brand trailing cables are tough enough for the harshest Canadian mining environments.
Canadian Standards Association C22.2 No. 96. File 82346, FT1, FT5, FT4, TC-ER, DIR BUR, -50°C. CSA Phase Color ID available on Type SHD-GC, SHD-BGC up to 35kV.
- Type SHD-GC 2-35kV - CPE Jacket or TPU Jacket
- Type W 4/C 2kV • Type G-GC 3/C 2kV
- Drilling Mast Cables
- Cable Assemblies
For more information:
Western Canada
Murray Duncan: murray.duncan@nexans.com
Eastern Canada
Stéphane Bilodeau: stephane.bilodeau@nexans.com

FLAT POWER CABLES
- Type W 2/C & 4/C 2kV
- Type G 2/C 2kV
- Type G-GC 3/C 2kV
- Type SHD 2kV
ROUND POWER CABLES
- Type W 3/C & 4/C 2kV
- Type G-GC 3/C 2kV
- Type SHD-GC 3/C 2kV
- Type SHD-PCG 2kV
- Type SHD-CGC 2kV & 5kV
- Type SHD-GC 5kV
- Type SHD-PCG 5kV
- Type SHD-GC 2-35kV - CPE Jacket - TPU Jacket
- Type W 4/C 2kV • Type G-GC 3/C 2kV
MINE POWER FEEDER
- MP-GC 3/C 5-35kV (EP/CPE)
- MPF 3/C 5-35kV w/ 3 Grounds (XLP/PVC or EP/CPE
Dig Deeper