- About
- Mining
- Energy Group
- AmerCable Systems
- Industrial
- Renewable Energy
- What's NEW @ AmerCable?
- Contact us
GexSIS-125
High-Performance Switchboard Wire & Grounding Cable.
GEXOL Insulated.
Extremely Flexible High Performance Switchboard Wire
GexSIS-125 is a flexible, highly durable wiring cable designed for electrical panels, control panels and other electrical apparatus such as switchboard and hook-up wiring. May be used for power, control or electronics wiring. Constructed with AmerCable’s premium GEXOL® thermoset insulation, GexSIS-125 is UL listed and classified to IEEE-45. Available in a variety of colors or standard dark grey jacket.
- 125°C Manufacturer’s Temperature Rating
- UL Listed 110°C Marine Shipboard Cable
- UL 1309 Type X110P
- UL Classified IEEE-45 Type P (1998 standard and 1993 draft)
- 600/1000V UL/IEC
- UL Type SIS 90C
- VW-1 Rated
1/C MarineE GEXOL® 600V Green/Yellow Stripe Grounding Cable
APPLICATION
A flexible, highly durable grounding cable constructed with Nexans AmerCable’s premium Gexol® thermoset insulation.
RATINGS & APPROVALS
- 125°C Manufacturer’s Temperature Rating
- UL Listed 110°C Marine Shipboard Cable meeting
- UL 1309 Type X110P UL Classified IEEE-45 Type P (1998 standard and 1993 draft)
- CSA Listed as Marine Shipboard Cable
- 600/1000V UL/IEC
- UL Type SIS 90C1
- VW-1 Rated
Energize Your Operation!
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania