Oil and gas
CIR-2 - The Flexible, Easier to Handle Alternative to Type MC Cable
Jan 13, 2021
Developed in 2002 as a flexible alternative to Type MC cables, CIR® has a proven track record for reliability and performance in offshore applications. AmerCable's new CIR-2, designed for downstream facilities and land-based drillling operations, carries on this legacy.
CIR-2 cables are extremely tough and flexible, which makes them easy to handle, prep and install compared to Type MC. Because of flexibility and durability, CIR-2 can also be redeployed in upgrade or retrofit projects.
Find out why CIR-2 is a game changer in the OCP market!.
For more information, visit our CIR-2 page.
“ Two things contractors and engineers can’t stop raving about are the flexibility of the cable and the easiness of prepping for terminations. ”