- About
- Mining
- Energy Group
- AmerCable Systems
- Industrial
- Renewable Energy
- What's NEW @ AmerCable?
- Contact us
Industrial VFD Cables
100% EMI CONTAINMENT FOR INDUSTRIAL APPLICATIONS

AmerCable Industrial VFD Cables are specially engineered to provide 100% containment of EMI emissions and provide longer cable life in harsh operating conditions.
AmerCable VFD cables feature symmetrical ground conductors that reduce induced voltage imbalances and carry common-mode noise back to the drive. AmerCable’s high strand count conductors and braid shield design is much more flexible, easier to install and more resistant to vibration than Type MC cable.
Need help with a VFD cable? Try our VFD Cable Selection Guide.

- 37-108 Flexible TC-ER 1kV
- 37-600 TC-ER 600V
- 37-000 XLPE/PVC TC-ER 2kV
- 37-102 Extra Flexible TC-ER 2kV
- 37-105 MV Type VFD/MV-105
AmerCable VFD cables feature symmetrical ground conductors that reduce induced voltage imbalances and carry common-mode noise back to the drive. Overall braid and foil shield provides 100% coverage containing VFD EMI emissions.

Pulp / paper mill operations present unique challenges for cable durability. Flexibe, GEXOL® insulated VFD cables from Nexans AmerCable are the industry standard for reliable operation in high-vibration,, extreme temperature environments.
GEXOL's lower dielectric constant (standard XLPEs, EPRs and other Type P insulation materials have higher dielectric constants) reduces reflected wave peak voltage magnitudes. This allows for longer output cable distances and minimizes the effect of high-frequency noise induced into the plant ground system.
Learn More Details!
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania