- About
- Mining
- Energy Group
- AmerCable Systems
- Industrial
- Renewable Energy
- What's NEW @ AmerCable?
- Contact us
Offshore Wind Electrical Substations & Support Vessels
![](/.imaging/mte/nexans-theme/1590x894/dam/nexans-amercable/Offshore-Wind-GEXOL-Cover.jpg/jcr:content/Offshore%20Wind%20GEXOL%20Cover.jpg)
![](/.imaging/mte/nexans-theme/820x820/dam/nexans-amercable/Keppel-Revolution-Side-Pic-10_22.jpg/jcr:content/Keppel%20Revolution%20Side%20Pic%2010_22.jpg)
Nexans AmerCable will provide GEXOL® 331-HF fire resistant, low smoke halogen-free (LSHF) cables for Revolution Wind’s two electrical substations built by Keppel Offshore & Marine Ltd. This 704MW project, a 50/50 joint venture partnership between Ørsted U.S. Offshore Wind and Eversource Energy, is located off the U.S. Eastern Seaboard 15 miles south of Rhode Island and 32 miles east of Connecticut. The Keppel O&M substations are scheduled to be completed in 2024 and, when the project is complete, will generate clean energy for 350,000 East Coast homes.
For more information: energy.sales@nexans.com
![](/.imaging/mte/nexans-theme/820x820/dam/nexans-amercable/Offshore-Wind-Dist-Center_Vessel.jpg/jcr:content/Offshore%20Wind%20Dist%20Center_Vessel.jpg)
- GEXOL®-HF flame retardant low smole halogen-free does not produce corrosive gases during a fire that might damage expensive electronic equipment
- Power (1 - 5/Conductor & VFD) , Control (multi-conductor) and Instrumentation (individually shielded pairs or trians)
- Flame retardant: IEC 332-3 Category A and IEEE 1202.
- 90°C rated
- High strand-count conductors make this product more flexible and easier to install than IEC 60092-350 Series cables.
- Severe cold durability: exceeds CSA cold bend/cold impact (-40ËšC/-35ËšC).
- Flexible, robust cables designed for offshore installations
- Made in USA
For more on GEXOL, click here.
![](/.imaging/mte/nexans-theme/820x820/dam/nexans-amercable/Wind_Offshore-Ship-Side.jpg/jcr:content/Wind_Offshore%20Ship%20Side.jpg)
Smoke, with its toxic and corrosive effects, is the real culprit in fire fatalities and can be a barrier to safe egress n confined or limited space areas. Low smoke, Halogen-Free, GEXOL-HF should be used in the living quarters / crew area to insure safe egress of personnel during a fire. GEXOL-HF also does not produce corrosive gases during a fire that might damage electronic equipment.
GEXOL-HF RATINGS & APPROVALS
- American Bureau of Shipping (ABS)
- NRTL Classified to IEEE STD. 1580
- Transport Canada
- Det Norske Veritas (DNV-GL)
- Lloyd’s Register of Shipping (LRS)
For more information: wind.sales@nexans.com
Learn More!
![](/.imaging/mte/nexans-theme/1150x798_nocrop/dam/nexans-amercable/BusinessMemberLightFINAL_1600x540px.png/jcr:content/BusinessMemberLightFINAL_1600x540px.png)
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania